infrastructure for a connected world

An image of Self-Laminating Cable Marker Holder, 4"x.50", 25 pc/pk, YL
SLCT-3YL


The self-laminating cable marker holder in yellow measures 4.00"W x 0.50"H. It is made of self-laminating vinyl and comes 25 tags to a package, sold individually.
Maximum Cable Diameter (In.) NA
Maximum Cable Diameter (mm) NA
Color Yellow
Number of Tags NA
Material Vinyl Self-Laminating
Overall Length (In.) NA
Overall Width (In.) 4
Overall Width (mm) 101.6
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Tags Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1