infrastructure for a connected world

An image of Self-Laminating Cable Marker Holder, 3"x1.31", 25 pc/pk, WH
SLCT-WH


The self-laminating cable marker holder in white measures 3.00"W x 1.31"H. It is made of self-laminating vinyl and comes 25 tags to a package, sold individually.
Maximum Cable Diameter (In.) NA
Maximum Cable Diameter (mm) NA
Color White
Number of Tags NA
Material Vinyl Self-Laminating
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 3
Overall Width (mm) 76.2
Overall Height (In.) 1.31
Overall Height (mm) 33.3
Tags Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1