infrastructure for a connected world

An image of Marker Plate, 304 SS, 4 Hole, 1.7" x .75"  x .010" (44mm x 19mm x .25mm) thk
MMP172-C


Marker plate, four holes, 304 Stainless Steel, 1.72" x .75".
Material 304 Stainless Steel
Color Natural
Overall Length (In.) 1.72
Overall Length (mm) 44
Overall Width (In.) 0.75
Overall Width (mm) 19
Part Features 304 Stainless Steel, rectangular tag, 1.72 x .75 x .010 thick, raised slots to ease installation
Thickness (In.) 0.01
Thickness (mm) 0.2
RoHS Compliancy Status Compliant
Min. Order Qty. 100