infrastructure for a connected world

An image of Marker Plate, 304 SS, 4 Hole, 1.7" x .38" x .010" (44mm x 10mm x .25mm) thk
MMP172W38-C


Mini marker plate, four holes, 304 Stainless Steel, 1.72" x .38".
Material 304 Stainless Steel
Color Natural
Overall Length (In.) 1.72
Overall Length (mm) 44
Overall Width (In.) 0.38
Overall Width (mm) 10
Thickness (In.) 0.01
Thickness (mm) 0.2
RoHS Compliancy Status Compliant
Min. Order Qty. 100