infrastructure for a connected world

An image of Marker Plate, 316 SS, 4 Hole, 1.7" x .38" x .010" (44mm x 10mm x .25mm) thk
MMP172W38-C316


Mini marker plate, four holes, 316 Stainless Steel, 1.72" x .38".
Material 316 Stainless Steel
Color Natural
Overall Length (In.) 1.72
Overall Length (mm) 44
Overall Width (In.) 0.38
Overall Width (mm) 10
Thickness (In.) 0.01
Thickness (mm) 0.2
RoHS Compliancy Status Compliant
Min. Order Qty. 100