infrastructure for a connected world

An image of Marker Plate, 316 SS, 4 Hole 3.5" x .75" x .010" (89mm x 19mm x .25mm) thk
MMP350-C316


Marker plate, four holes, 316 Stainless Steel, 3.50" x .75", standard package.
Material 316 Stainless Steel
Color Natural
Overall Length (In.) 3.5
Overall Length (mm) 89
Overall Width (In.) 0.75
Overall Width (mm) 19
Part Features Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.
Thickness (In.) 0.01
Thickness (mm) 0.2
RoHS Compliancy Status Compliant
Min. Order Qty. 100