infrastructure for a connected world

An image of Marker Plate, 304 SS, 4 Hole, 3.5" x  .75" x .010" (89mm x 19mm x .25mm) thk
MMP350H-C


Marker plate, four holes, 304 Stainless Steel, heavy cross section, 3.50" x .75", standard package.
Material 304 Stainless Steel
Color Natural
Overall Length (In.) 3.5
Overall Length (mm) 89
Overall Thickness (mm) NA
Overall Width (In.) 0.75
Overall Width (mm) 19
Maximum Characters per Line NA
Maximum Lines of Text NA
Length (In.) 3.50
Length (mm) 89.0
Part Features Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.
Thickness (In.) 0.01
Thickness (mm) 0.2
RoHS Compliancy Status Compliant
Min. Order Qty. 100