infrastructure for a connected world

An image of Marker Plate Nat. Aluminum, 4 Hole 3.5" x .75" x .010" (89mm x 19mm x .25mm) thk
MMP350H-MAL


Aluminum marker plate, aluminum color, bulk package.
Material Aluminum
Color Natural
Overall Length (In.) 3.5
Overall Length (mm) 89
Overall Thickness (mm) NA
Overall Width (In.) 0.75
Overall Width (mm) 19
Maximum Characters per Line NA
Maximum Lines of Text NA
Length (In.) 3.50
Length (mm) 89.0
Part Features Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.
Thickness (In.) 0.01
Thickness (mm) 0.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000