infrastructure for a connected world

An image of Marker Plate, Alum, 4 Hole, 3.5" x  .54" x .012" (89mm x 13.7mm x .30mm) thk
MMP350HW54-MAL


Aluminum marker plate, aluminum color.
Material Aluminum
Color Natural
Overall Length (In.) 3.5
Overall Length (mm) 89
Overall Width (In.) 0.54
Overall Width (mm) 13.7
Thickness (In.) 0.01
Thickness (mm) 0.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000