infrastructure for a connected world

An image of Embossing Tape, Aluminum, .5" X 16
META-X


.50" x 16' (12.7mm x 4.9m) aluminum tape*.
Length (ft.) 16
Width (In.) 0.5
Width (mm) 12.7
Length (In.) 192
Length (mm) 4900
Material Aluminum
Part Features Aluminum Tape, .50 x 16'
RoHS Compliancy Status Compliant
Min. Order Qty. 10