infrastructure for a connected world

An image of Embossing Tape, 316 Steel, .5" X 21
METS3-X


.50" x 21' (12.7mm x 6.4m) 316 grade stainless steel tape.
Material 316 Stainless Steel
Overall Length (ft.) 21
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Length (ft.) 21.00
Length (In.) 252.00
Length (mm) 6400.0
Part Features 316 Stainless Steel Tape, .50 x 21'
RoHS Compliancy Status Compliant
Min. Order Qty. 10