MIM125Indenting machine with 1/8" (3.18mm) character wheel, 11.25" (286mm) x 16.25" (413mm) x 11.75" (298mm), 41 lbs. (18.6 kg)
|
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498399806 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.8038 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | US English | 3579 KB |
Catalog Cut Sheets | MIM094 Product Page | US English | 82 KB |
Manuals | Metal Indenting Machine - MIM094,MIM125,MIM187 | US English | 1441 KB |
Part Drawings | Metal Indenting Machine - MIM | US English | 142 KB |
Product Bulletins | Panduit Permanent Identification System | US English | 1406 KB |