infrastructure for a connected world

An image of P1 Cassette, Self-Lam Label, Vinyl, .50" W x 1.50" H, .50" POA, Clear/White
S050X150VAC


The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.5" (12.7mm) wide and 1.5" (38.1mm) long with a 0.5" (12.7mm) print-on area height and have a category 5e/category 6 wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 200 labels per cassette.
Material Vinyl
Color Print-on-Area White
Overall Width (In.) 0.50
Overall Width (mm) 12.7
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Maximum Wire Outside Diameter (In.) 0.32
Maximum Wire Outside Diameter (mm) 8.1
Minimum Wire Outside Diameter (In.) 0.16
Minimum Wire Outside Diameter (mm) 4.0
Maximum Wire Size (AWG) Cat. 5e/Cat. 6
Number of Labels per Cassette 200
Diameter (mm) 8.1
Marker/Flag Tie Labeling Area Yes
Minimum Cable Diameter (mm) 4
Product Type Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1