S075X150VACThe portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.75" (19.05mm) wide and 1.5" (38.1mm) long with a 0.5" (12.7mm) print-on area height and have a category 5e/category 6 wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 200 labels per cassette.
|
Material | Vinyl |
Color Print-on-Area | White |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Print-On Area Height (In.) | 0.50 |
Print-On Area Height (mm) | 12.7 |
Maximum Wire Outside Diameter (In.) | 0.32 |
Maximum Wire Outside Diameter (mm) | 8.1 |
Minimum Wire Outside Diameter (In.) | 0.16 |
Minimum Wire Outside Diameter (mm) | 4.0 |
Maximum Wire Size (AWG) | Cat. 5e/Cat. 6 |
Number of Labels per Cassette | 200 |
Diameter (mm) | 8.1 |
Marker/Flag Tie Labeling Area | Yes |
Minimum Cable Diameter (mm) | 4 |
Product Type | Label |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498368106 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0878 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8778 |
Catalog Cut Sheets | Self-Lam Cassettes Catalog Page | US English | 133 KB |
Catalog Cut Sheets | Self-Laminating Cassettes Catalog Page | US English | 113 KB |
Part Drawings | P1 Label Cassette Self-Laminating Label | US English | 321 KB |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | US English | 1675 KB |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian | 4292 KB |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German | 3431 KB |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French | 3292 KB |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian | 3294 KB |
Technical References | Vinyl Self-Lam Technical Data Sheet | US English | 121 KB |