infrastructure for a connected world

An image of P1 Cassette, Comp Label, Adhesive Nylon Cloth, .50" W x .75" H, Yellow
N050X075C2C


Yellow, nylon cloth label for 12 — 10 AWG wires, 250/cassette, 0.5" x 0.75".
Color Yellow
Width (In.) 0.50
Width (mm) 12.7
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.1
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Wire Range 12 AWG - 10 AWG
Labels Per Cassette 250
Diameter (mm) 4.1
Marker/Flag Tie Labeling Area Yes
Material Nylon Cloth
RoHS Compliancy Status Compliant
Min. Order Qty. 1