infrastructure for a connected world

An image of P1 Cassette, Comp Label, Adhesive Vinyl Cloth, .50" W x .75" H, White
N050X075CBC


White, perforated vinyl cloth label for 12 — 10 AWG wires, 125/cassette, 0.50" x 0.75".
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color White
Maximum Wire Outside Diameter (In.) 0.16
Maximum Wire Outside Diameter (mm) 4.1
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3.1
Maximum Wire Size (AWG) 12 AWG - 10 AWG
Number of Labels per Cassette 125
Diameter (mm) 4.1
Marker/Flag Tie Labeling Area Yes
Material Vinyl Cloth
Minimum Cable Diameter (mm) 3.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1