infrastructure for a connected world

An image of P1 Cassette, Comp Label, Adhesive Vinyl Cloth, .50" W x 1.50" L, White
N050X150CBC


White, perforated vinyl cloth label for Cat. 8 - 2 AWG, 75/cassette.
Color White
Width (In.) 0.50
Width (mm) 12.7
Max. Wire O.D. (In.) 0.40
Max. Wire O.D. (mm) 10.2
Min. Cable O.D. (In.) 0.24
Min. Cable O.D. (mm) 6.1
Wire Range 8 AWG - 2 AWG
Labels Per Cassette 75
Diameter (mm) 10.2
Marker/Flag Tie Labeling Area Yes
Material Vinyl Cloth
RoHS Compliancy Status Compliant
Min. Order Qty. 1