infrastructure for a connected world

An image of P1 Cassette, Comp Label, Adhesive Nylon Cloth, 1.00" W x .75" H, Yellow
N100X075C2C


Yellow, nylon cloth label for 12 — 10 AWG wires, 250/cassette, 1" x 0.75".
Material Nylon Cloth
Color Yellow
Overall Width (In.) 1
Overall Width (mm) 25.4
Number of Labels per Cassette 250
Maximum Wire Outside Diameter (In.) 0.16
Maximum Wire Outside Diameter (mm) 4.1
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3.1
Maximum Wire Size (AWG) 12 AWG - 10 AWG
Diameter (mm) 4.1
Marker/Flag Tie Labeling Area Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1