infrastructure for a connected world

An image of P1 Cassette, Comp Label, Adhesive Vinyl Cloth, 1.00" W x 0.75" L, White
N100X075CBC


White, perforated vinyl cloth label for 12 — 10 AWG wires, 125/cassette, 1.00" x 0.75".
Color White
Maximum Wire Outside Diameter (In.) 0.16
Maximum Wire Outside Diameter (mm) 4.1
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3.1
Maximum Wire Size (AWG) 12 AWG - 10 AWG
Diameter (mm) 4.1
Marker/Flag Tie Labeling Area Yes
Material Vinyl Cloth
RoHS Compliancy Status Compliant
Min. Order Qty. 1