infrastructure for a connected world

An image of P1 Cassette, Turn-Tell Self-Lam Label, Vinyl, 1.00" W x 0.75" H, .25" POA, Clear/White
R100X075V1C


White print-on area, 18 – 14 AWG wire/cable, 150/cassette.
Material Vinyl
Print-On Area Width (In.) 0.25
Print-On Area Width (mm) 6.4
Color White
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 1
Overall Width (mm) 25.4
Minimum Cable Diameter (In.) 0.12
Minimum Cable Diameter (mm) 3.1
Description White print-on area, 18 – 14 AWG wire/cable, 150/cassette.
RoHS Compliancy Status Compliant
Min. Order Qty. 1