infrastructure for a connected world

An image of P1 Cassette, Turn-Tell Self-Lam Label, Vinyl, 1.00" W x 1.25" H, .38" POA, Clear/White
R100X125V1C


White print-on area, 12 – 10 AWG wire/cable, Cat. 3 UTP cable, 100/cassette.
Material Vinyl
Color White
Overall Width (In.) 1.00
Length (In.) 1.25
Overall Width (mm) 25.4
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.7
Maximum Wire Outside Diameter (In.) 0.22
Maximum Wire Outside Diameter (mm) 5.6
Minimum Wire Outside Diameter (In.) 0.16
Minimum Wire Outside Diameter (mm) 4.1
Number of Labels per Cassette 100
Description White print-on area, 12 – 10 AWG wire/cable, Cat.3 UTP cable, 100/cassette.
Diameter (mm) 5.6
Marker/Flag Tie Labeling Area Yes
Minimum Cable Diameter (In.) 0.08
Minimum Cable Diameter (mm) 2.03
RoHS Compliancy Status Compliant
Min. Order Qty. 1