infrastructure for a connected world

An image of P1 Cassette, Turn-Tell Self-Laminating Label, Vinyl, 1.00" W x 1.50" H, 0.50" POA, Clear/White
R100X150V1C


White print-on area, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable, 100/cassette.
Material Vinyl
Print-On Area Width (In.) 0.5
Print-On Area Width (mm) 12.7
Color White
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 1
Overall Width (mm) 25.4
Minimum Cable Diameter (In.) 0.22
Minimum Cable Diameter (mm) 5.6
Description White print-on area, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable, 100/cassette.
RoHS Compliancy Status Compliant
Min. Order Qty. 1