infrastructure for a connected world

An image of P1 Cassette, Turn-Tell Self-Laminating Label, Vinyl, 1.00" W x 1.50" H, 0.50" POA, Clear/Green
R100X150V3C


Green print-on area, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable, 100/cassette.
Material Vinyl
Color Green
Width (In.) 1.00
Length (In.) 1.50
Width (mm) 25.4
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Max. Wire O.D. (In.) 0.28
Max. Wire O.D. (mm) 7.1
Min. Cable O.D. (In.) 0.22
Min. Cable O.D. (mm) 5.6
Labels Per Cassette 100
BMEcat - Flame Resistant false
Description Green print-on area, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable, 100/cassette.
Diameter (mm) 7.1
Marker/Flag Tie Labeling Area Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000