infrastructure for a connected world

An image of P1 Cassette, Turn-Tell Self-Laminating Label, Vinyl, 1.00" W x 1.50" H, 0.50" POA, Clear/Red
R100X150V7C


Red print-on area, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable, 100/cassette.
Material Vinyl
Color Red
Width (In.) 1.00
Length (In.) 1.50
Width (mm) 25.4
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Max. Wire O.D. (In.) 0.28
Max. Wire O.D. (mm) 7.1
Min. Cable O.D. (In.) 0.22
Min. Cable O.D. (mm) 5.6
Labels Per Cassette 100
Description Red print-on area, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable, 100/cassette.
Diameter (mm) 7.1
Marker/Flag Tie Labeling Area Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1