infrastructure for a connected world

An image of P1 Cassette, Turn-Tell Self-Laminating Label, Vinyl, 1.00" W x 1.50" H, 0.50" POA, Clear/Yellow
R100X150V8C


Yellow print-on area, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable, 100/cassette.
Material Vinyl
Color Yellow
Overall Width (In.) 1.00
Length (In.) 1.50
Overall Width (mm) 25.4
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Maximum Wire Outside Diameter (In.) 0.28
Maximum Wire Outside Diameter (mm) 7.1
Minimum Wire Outside Diameter (In.) 0.22
Minimum Wire Outside Diameter (mm) 5.6
Number of Labels per Cassette 100
Description Yellow print-on area, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable, 100/cassette.
Diameter (mm) 7.1
Marker/Flag Tie Labeling Area Yes
Minimum Cable Diameter (In.) 0.16
Minimum Cable Diameter (mm) 4.06
RoHS Compliancy Status Compliant
Min. Order Qty. 1