infrastructure for a connected world

An image of P1 Cassette, Turn-Tell Self-Lam Label, Vinyl, 1.00" W x 2.25" H, .75" POA, Clear/Green
R100X225V3C


Green print-on area, 8 – 4 AWG wire/cable, Cat. 6 FTP and Cat. 6a/10Gig cable, 75/cassette.
Material Vinyl
Print-On Area Width (In.) 0.75
Print-On Area Width (mm) 19.1
Color Green
Overall Length (In.) 2.25
Overall Length (mm) 57.2
Overall Width (In.) 1
Overall Width (mm) 25.4
Minimum Cable Diameter (In.) 0.28
Minimum Cable Diameter (mm) 7.1
Description Green print-on area, 8 – 4 AWG wire/cable, Cat. 6 FTP and Cat. 6a/10Gig cable, 75/cassette.
RoHS Compliancy Status Compliant
Min. Order Qty. 1