infrastructure for a connected world

An image of P1 Marker Plate 3" x .50" White
M300X050Y7C


White, marker plate, 50/cassette.
Material Polyester/Polyolefin
Color White
Overall Width (In.) 3
Overall Width (mm) 76.2
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Length (In.) 0.50
Marker/Flag Tie Labeling Area No
Number of Labels per Cassette 50
Print-On Area Width (In.) 1.80
Print-On Area Width (mm) 45.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1