infrastructure for a connected world

An image of P1 Cassette, Flag Label, Polyester, 1.00" x 1.50"
F100X150AJC


Black on white, polyester flag label.
Material Vinyl
Color White
Overall Width (In.) 1
Overall Width (mm) 25.4
Length (In.) 1.50
Length (mm) 38.1
Maximum Wire Outside Diameter (In.) 0.20
Maximum Wire Outside Diameter (mm) 5.1
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3.1
Maximum Wire Size (AWG) 12 AWG - 10 AWG
Wire Diameter Range (In.) 0.120" to 0.200"
Number of Labels per Cassette 200
RoHS Compliancy Status Compliant
Min. Order Qty. 1