infrastructure for a connected world

An image of P1 Cassette, Continuous Tape, Polyester, .24" W x 25
T024X000YKC-BK


Black on clear, polyester continuous tape.
NCG Print Part Description Black on clear, polyester continuous tape.
Material Polyester
Color Black/Clear
Overall Length (mm) 7600
Length (ft.) 25.0
Overall Width (In.) 0.24
Overall Width (mm) 6.1
Length (m) 7.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Continuous Tape