infrastructure for a connected world

An image of P1 Cassette, Continuous Tape, Nylon Cloth, .38"(9.65 mm)x18
T038X000C2C-BK


Black on yellow, nylon cloth label tape. Width: 0.38".
Material Nylon Cloth
Color Yellow
Overall Length (mm) 7600
Length (ft.) 18.0
Overall Width (In.) 0.38
Overall Width (mm) 9.7
Length (m) 5.5
Part Features General purpose material for wire and cable marking as well as flat surfaces,superior legibility,not re-positionable
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Continuous Tape