infrastructure for a connected world

An image of P1 Cassette, Continuous Tape, Vinyl, .38" W x 25
T038X000VPC-BK


Black on white, vinyl tape. Width: 0.38".
Material Vinyl
Color Black/White
Overall Length (In.) NA
Overall Length (mm) NA
Length (ft.) 25.0
Overall Width (In.) 0.38
Overall Width (mm) 9.7
Length (m) 7.6
Length (mm) 7600.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Continuous Tape