infrastructure for a connected world

An image of White, non-adhesive polyester label, 1.50" x 0.30"
C150X030Y1C


White, non-adhesive polyester label, 200/cassette, Mini-Com® 3-port identifier.
Length (In.) 1.50
NCG Print Part Description White, non-adhesive polyester label, 75/cassette, Mini-Com® 3-port identifier. Application codes: FP.
Color White
Height (In.) 0.30
Height (mm) 7.6
Width (In.) 1.50
Width (mm) 38.1
Labels Per Cassette 200
Marker/Flag Tie Labeling Area No
Overall Size W x H (In.) 1.50 x 0.30
RoHS Compliancy Status Compliant
Min. Order Qty. 1