infrastructure for a connected world

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00" W x .34" H, Yellow
H100X034H2C


The portable printer die-cut heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.19" (4.6mm) diameter, 1" (25.4mm) length, and 0.34" (8.6mm) width and have a wire range of 18–12 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 100 labels per cassette.
Diameter (In.) 0.19
Diameter (mm) 4.6
Length (In.) 1.00
Width (In.) 0.34
Width (mm) 8.6
Color Yellow
Max. Wire O.D. (In.) 0.19
Max. Wire O.D. (mm) 4.8
Min. Cable O.D. (In.) 0.06
Min. Cable O.D. (mm) 1.5
Wire Range 18 AWG - 12 AWG
Material Heat Shrinkable Polyolefin
Labels Per Cassette 100
Marker/Flag Tie Labeling Area Yes
Overall Size W x H (In.) 1.00 x 0.34
RoHS Compliancy Status Compliant
Min. Order Qty. 1