infrastructure for a connected world

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 8
H000X025H1C


The portable printer continuous heat shrink labels in white are made of military-grade polyolefin. They measure 0.13" (3.1mm) diameter, 8' (2.4m) length, and 0.25" (6.4mm) width and have a wire range of 22–18 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.
Number of Sides 1-Sided
Material Type Military Grade
Maximum Compatible Wire Size (AWG) 22
Minimum Compatible Wire Size (AWG) 18
Number of Labels NA
Color White
Material Polyolefin
Number of Labels per Row NA
Overall Length (In.) 96
Overall Length (mm) 2400
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Thickness (mil) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Product Type Heat Shrink Wire/Cable Label
Color Print-on-Area White
Length (ft.) 8.0
Length (m) 2.4
Marker/Flag Tie Labeling Area Yes
Maximum Cable Diameter (mm) 3.3
Maximum Wire Size (AWG) 22 AWG - 18 AWG
Minimum Cable Diameter (mm) 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand P1