infrastructure for a connected world

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 8
H000X025H2C


The portable printer continuous heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.13" (3.1mm) diameter, 8' (2.4m) length, and 0.25" (6.4mm) width and have a wire range of 22–18 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Diameter (In.) 0.13
Diameter (mm) 3.1
Length (ft.) 8.0
Length (m) 2.4
Color Yellow
Maximum Wire Outside Diameter (In.) 0.13
Maximum Wire Outside Diameter (mm) 3.3
Minimum Wire Outside Diameter (In.) 0.04
Minimum Wire Outside Diameter (mm) 1.0
Maximum Wire Size (AWG) 22 AWG - 18 AWG
Material Heat Shrinkable Polyolefin
Marker/Flag Tie Labeling Area Yes
Minimum Cable Diameter (mm) 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1