infrastructure for a connected world

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 8
H000X034H2C


The portable printer continuous heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.19" (4.6mm) diameter, 8' (2.4m) length, and 0.34" (8.6mm) width and have a wire range of 18–12 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.
Diameter (In.) 0.19
Diameter (mm) 4.6
Length (ft.) 8.0
Length (m) 2.4
Width (mm) 8.6
Width (In.) 0.34
Color Yellow
Max. Wire O.D. (In.) 0.19
Max. Wire O.D. (mm) 4.8
Min. Cable O.D. (In.) 0.06
Min. Cable O.D. (mm) 1.5
Wire Range 18 AWG - 12 AWG
Material Heat Shrinkable Polyolefin
Marker/Flag Tie Labeling Area Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1