infrastructure for a connected world

An image of USRC - End of Row Frame for Roofing - 42/45RU high - 40.5"(1030mm) aisle width - BL
CUSREFRT8B1


Net-Contain™ Universal Single Row Containment End of Row Frame for Roofing - 42/45 RU high, 40.5"(1030mm) aisle width. Color: Black.
Product Type End of Row Frame
Overall Width (In.) 59.83
Overall Width (mm) 1519.7
Overall Height (In.) 91.86
Overall Height (mm) 2333.2
Color Black
Application Universal Single Row Containment System will be able to retrofit in a Brownfield (existing Data Center) or Greenfield (new Data Center) application that uses non-Panduit cabinets.
Overall Depth (mm) 461
Type End of Row Frame
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Net-Contain