infrastructure for a connected world

An image of USRC - End of Row Frame for Roofing - 48/52RU high - 40.5"(1030mm) aisle width  - BL
CUSREFRT9B1


Net-Contain™ Universal Single Row Containment End of Row Frame for Roofing, 48/52 RU high, 40.5"(1030mm) aisle width. Color: Black.
Product Type End of Row Frame
Overall Width (In.) 59.83
Overall Width (mm) 1519.7
Overall Height (In.) 104.11
Overall Height (mm) 2644.4
Color Black
Overall Depth (mm) 461
Type End of Row Frame
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Net-Contain