infrastructure for a connected world

An image of Marker Tag, 304 SS, 1 Hole, 1.72" (44mm) x .38" (10mm) x .010 (.25mm)
MT172W38-C


Marker tag, one hole, 304 Stainless Steel, rectangle, 1.72" x 0.38".
Material 304 Stainless Steel
Color Natural
Overall Length (In.) NA
Overall Length (mm) NA
Overall Thickness (mm) NA
Overall Width (In.) 0.38
Overall Width (mm) 10
Maximum Characters per Line NA
Maximum Lines of Text NA
Length (In.) 1.72
Length (mm) 44.0
Part Features 304 Stainless Steel, rectangular tag, 1.72 x .038 x .010 thick, 1-hole
Thickness (In.) 0.01
Thickness (mm) 0.2
RoHS Compliancy Status Compliant
Min. Order Qty. 100