infrastructure for a connected world

An image of LOCKOUT, NON-SPARKING ALUM HASP, 1.5.00"
PSL-1014


Lockout Tagout, Non-sparking aluminum hasp.
Material Aluminum
Color Red/Aluminum
Overall Length (In.) 5
Overall Length (mm) 127
Overall Width (mm) 38.1
Application Ensure the energy source stays locked out with a non-sparking aluminum hasp that accommodates up to 6 padlocks.
Dimensions (In.) 5"L x 1-1/2" Opening
Environment 3 years
Legend BLANK
Maximum Overall Height (mm) 127
Number of Holes 6
Overall Height (mm) 127
Part Features Padlock keeps hasp closed until the last padlock is removed
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1