infrastructure for a connected world

An image of LOCKOUT, ALUM HASP, Danger DO NOT OPER
PSL-1021


Lockout Tagout, Aluminum Hasp, 'DANGER DO NOT OPERATE' (legend).
Material Anodized Aluminum
Color Red
Number of Locks NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) 69.85
Jaw Diameter (mm) NA
Application Lock out more equipment with the large reach hasp made to withstand tough and abusive environments.
Dimensions (In.) 7" x 2-3/4"
Environment 3 years
Legend DANGER DO NOT OPERATE - THIS ENERGY SOURCE HAS BEEN LOCKED OUT
Locking Style Hasp
Maximum Overall Height (mm) 177.8
Number of Holes 7
Overall Height (mm) 177.8
Part Features Scissor-style hasp comprised of two high-strength 0.090" thick red anodized aluminum plates
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1