infrastructure for a connected world

An image of LOCKOUT, ALUM HASP, Danger LOCKED OUT DNO
PSL-1022


Lockout Tagout, Aluminum Hasp, 'DANGER LOCKED OUT DO NOT OPERATE' (legend).
Material Anodized Aluminum
Color Red
Overall Width (mm) 69.85
Application Lock out more equipment with the large reach hasp made to withstand tough and abusive environments.
Dimensions (In.) 7" x 2-3/4"
Environment 3 years
Legend DANGER LOCKED OUT DO NOT OPERATE - THIS ENERGY SOURCE HAS BEEN LOCKED OUT
Locking Style Hasp
Maximum Overall Height (mm) 177.8
Number of Holes 7
Overall Height (mm) 177.8
Part Features Scissor-style hasp comprised of two high-strength 0.090" thick red anodized aluminum plates
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1