infrastructure for a connected world

An image of LOCKOUT, DBL-CROSS ALUM HASP, Danger DO NOT OP
PSL-1023


Lockout Tagout, Double cross Aluminum Hasp, 'DANGER DO NOT OPERATE' (legend).
Material Anodized Aluminum
Color Red
Number of Locks NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) 79.375
Jaw Diameter (mm) NA
Application Lock out equipment with large reach, pry-resistant hasps.
Diameter (In.) 1.75
Diameter (mm) 44.45
Dimensions (In.) 7" x 3-1/8"
Environment 3 years
Legend DANGER DO NOT OPERATE - THIS ENERGY SOURCE HAS BEEN LOCKED OUT
Locking Style Hasp
Maximum Overall Height (mm) 177.8
Overall Height (mm) 177.8
Part Features Double-crossed, octagon-shaped jaws are offset to cross over one another when closed, preventing the hasp from being easily pried apart
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1