infrastructure for a connected world

An image of Hasp, 1" diameter jaw without tabs
PSL-1A


Hasp with 1.00" (25.4mm) diameter jaw.
Material Steel
Number of Locks 6
Product Type Hasps
Application Energy sources can be locked out quickly and easily by more than one worker for group lockout applications
Diameter (In.) 1.00
Diameter (mm) 25.4
Locking Style Hasp
Part Features Energy sources can be locked out quickly and easily by more than one worker for group lockout applications
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1