infrastructure for a connected world

An image of LOCKOUT, LARGE HANDLE LEVER
PSL-1006


Lockout Tagout, Large handle lever.
Color Red
Material ABS Plastic
Environment 1 year
Application Lock out large handle circuit breakers.
Dimensions (In.) Mounting Rail: 5"L x 3/4"W x 1/4"D; Slide Set: 2"L x 2"W x 1-3/8"D; Stop Bar: 5"L x 1"W x 1"D
Insulation Material Bare
Part Features Also works on up to three individual circuit breakers, including a variety of flip-lever switches
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1