infrastructure for a connected world

An image of Ball Valve Lockout Device, 0.25" - 1.00" Valve size, Red
PSL-BV1


Ball valve lockout, accommodates 0.25" – 1.00" (6.4mm – 25.4mm) valve pipe diameter.
Product Type Ball Valve
Color Red
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Part Features Easy to use
Valve Size (In.) 0.25 - 1.00
Valve Size (mm) 6.4 - 25.4
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1