infrastructure for a connected world

An image of Ball Valve Lockout Device, 1.25" - 3.00" Valve size, Red
PSL-BV2


Ball valve lockout, accommodates 1.25" – 3.00" (31.8mm – 76.2mm) valve pipe diameter.
Product Type Ball Valve
Color Red
Part Features Easy to use
Valve Size (In.) 1.25 - 3.00
Valve Size (mm) 31.8 - 76.2
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1