infrastructure for a connected world

An image of I-Line Circuit Breaker Lockout Device, Red
PSL-CBIL


Circuit breaker lockout device for use with Square D I-LINE^/Federal Pacific (FPE) circuit breakers.
Color Red
Maximum Overall Height (mm) 32.26
Overall Depth (mm) 19.05
Overall Width (mm) 52.07
Part Features Easy to use
Product Type Circuit Breaker
Sub Brand I-LINE
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000