infrastructure for a connected world

An image of LOCKOUT, 6-PADLOCK SHADOW BOARD KIT, 14.00" x 14.00"
PSL-1010


Lockout Tagout, 6, Padlock Shadow Board Kit, 14" x 14".
Application Visually identify lockout/tagout devices currently in use.
Color Red/White
Dimensions (In.) 14" x 14"
Environment 3 years
Legend LOCKOUT CENTER
Length (In.) 14.00
Length (mm) 355.6
Material Aluminum
Overall Width (In.) 14.00
Overall Width (mm) 355.6
Part Features Shadow printed on board shows lockout/tagout devices are removed for use
Size 14"
Style Shadow printed
Thickness (In.) 0.063
Thickness (mm) 1.6002
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1