infrastructure for a connected world

An image of LOCKOUT, 6-PADLOCK SHADOW BOARD ONLY, 14.00" x 14.00"
PSL-1011


Lockout Tagout, 6, Padlock Shadow Board only, 14" x 14".
Application Visually identify lockout/tagout devices currently in use.
Color Red/White
Depth (mm) 50.8
Dimensions (In.) 14" x 14"
Environment 3 years
Height (mm) 120.65
Legend LOCKOUT CENTER
Material Aluminum
Part Features Shadow printed on board shows lockout/tagout devices are removed for use
Size (W X H) 14" in W x 14" in H (355.6 mm H x 355.6 mm W)
Style Shadow printed
UL Listed No
Width (mm) 92.07
RoHS Compliancy Status Compliant
Min. Order Qty. 1